COMPANY HEADER

Used in DataBaseActions logic, you can add rows and columns but do not remove data

Unit of Measure
1 

Item #

List Price

TXT1

TXT2

TXT3

TXT1_SET

TXT2_SET

TXT3_SET

Is Dangerous

QAST1 QUOTE N/A ab N/A opq N/A x N/A 12 N/A 22 N/A 32 N/A true
QAST2 QUOTE N/A de N/A rs N/A y N/A 13 N/A 23 N/A 33 N/A false
QAST3 QUOTE N/A ghi N/A tu N/A z N/A 14 N/A 24 N/A 34 N/A true
QAST4 QUOTE N/A jkl N/A v N/A c N/A 15 N/A 25 N/A 35 N/A false
QAST5 QUOTE N/A mno N/A w N/A f N/A 16 N/A 26 N/A 36 N/A true
Unit of Measure
1 
COMPANY FOOTER